IESNA:LM-63-2002
[TEST]P957587
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56216
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7730.2 8313.1 8939 9567.8 10049.8 10345 10524.4 10625.3 10736.5 10865.6
11031.7 11257.1 11561.2 11920.1 12356.1 13090.3 14199.7 15671 17487.8 19760
22738.2 26156.9 29796.5 33106.9 35107.7 34091.7 32058.3 29333.8 26060.5 22159.8
17225.3 12307.2 8055 4682.3 2060.1 637.8 0
7730.2 8344.5 9049 9747 10261.6 10574.6 10722.6 10759.1 10783.1 10804.5
10838.9 10912.4 11047.1 11216.2 11494.7 12077 13097.7 14577.6 16505.7 18804.6
21557.9 24727.7 28384.5 32338 36301.9 37354.9 35121 32246.7 29228.8 25795.6
20988.4 15819.9 11010.3 6702.7 3132.4 998.2 0
7730.2 8376.2 9159.3 9925.8 10473.4 10803.9 10920.4 10892.9 10830 10743.4
10646.1 10567.5 10533.3 10512.6 10633.6 11063.7 11995.7 13484.2 15523.3 17848.8
20377.9 23298.8 26972.6 31568.9 37496.4 40618.2 38183.7 35159.6 32397.4 29431.7
24751.4 19332.9 13965.4 8723.3 4204.7 1358.6 0
7730.2 8421 9268.5 10086.9 10662.4 10974.7 11027.5 10894.9 10689.1 10451.5
10202.9 9980.4 9810.7 9695.1 9781.7 10289.5 11420 13152.6 15377 17819.2
20382.9 23154.4 26409.3 30439 36093.4 40460.1 38789.7 35443.8 32524.3 29523
25089.3 19816.4 14566.3 9394.6 4775.7 1677.1 0
7730.2 8465.8 9378 10248 10851.3 11145 11134.9 10896.7 10548.2 10159.6
9759.7 9393.7 9088.2 8877.5 8930.1 9515.3 10844.2 12821 15230.5 17789.5
20388 23009.6 25846 29309.4 34690.3 40301.7 39395.5 35727.6 32651.6 29614.1
25427.1 20299.9 15167.3 10066.1 5346.8 1995.7 0
7730.2 8492.5 9437.3 10345 10965.8 11228 11137.9 10776.6 10283 9769.5
9286 8868.7 8541.2 8363.5 8572.9 9492.2 11250.6 13707.3 16650.4 19838
23028 26163.1 29355.7 32853.3 38044 43373.9 43299.7 39795.6 36289.4 32460.2
27641.5 21983.3 16438.7 10941.2 6065.8 2355.2 0
7730.2 8519.2 9496.6 10442 11079.7 11311.1 11140.8 10656.4 10017.8 9379.4
8812.3 8343.6 7994.2 7849.4 8216.1 9469 11657 14593.6 18070.7 21886
25668 29316.6 32865.1 36397.1 41397.7 46446.4 47204.3 43863.3 39927 35306.4
29855.8 23666.6 17709.4 11816.3 6784.5 2714.8 0
7730.2 8532.6 9532.5 10494.5 11130.8 11339 11111.2 10546.4 9824.7 9138
8558.4 8093.9 7762.5 7667.6 8173.6 9663 12128.6 15451.5 19480.3 23949.6
28392 32686.9 36883 40948 46270.2 51082.1 51699.4 48377.7 43812 38216.1
31904.1 25119.2 18472.4 12134.6 6965.2 2730.2 0
7730.2 8545.9 9568.7 10546.7 11181.5 11366.9 11081.5 10436 9631.6 8896.5
8305.1 7844.4 7530.8 7485.5 8131.2 9857 12600.3 16309.3 20890.2 26013
31115.9 36056.9 40900.9 45498.6 51142.6 55717.5 56194.2 52892.1 47696.7 41125.4
33952.3 26572.1 19235 12452.5 7145.8 2745.3 0
7730.2 8540 9596 10571.9 11200.8 11369.8 11046.5 10358.3 9512.9 8765.4
8181.1 7727.2 7421.7 7406.9 8124.7 9957.9 12835.2 16813 21746 27224.7
32762.8 38031 43248.7 48410.1 54289.3 58626 58670.5 54832.1 48774.9 41234.6
33403.5 25628.9 17717.7 11260.1 6190.7 2304.8 0
7730.2 8545.9 9568.7 10546.7 11181.5 11366.9 11081.5 10436 9631.6 8896.5
8305.1 7844.4 7530.8 7485.5 8131.2 9857 12600.3 16309.3 20890.2 26013
31115.9 36056.9 40900.9 45498.6 51142.6 55717.5 56194.2 52892.1 47696.7 41125.4
33952.3 26572.1 19235 12452.5 7145.8 2745.3 0
7730.2 8532.6 9532.5 10494.5 11130.8 11339 11111.2 10546.4 9824.7 9138
8558.4 8093.9 7762.5 7667.6 8173.6 9663 12128.6 15451.5 19480.3 23949.6
28392 32686.9 36883 40948 46270.2 51082.1 51699.4 48377.7 43812 38216.1
31904.1 25119.2 18472.4 12134.6 6965.2 2730.2 0
7730.2 8519.2 9496.6 10442 11079.7 11311.1 11140.8 10656.4 10017.8 9379.4
8812.3 8343.6 7994.2 7849.4 8216.1 9469 11657 14593.6 18070.7 21886
25668 29316.6 32865.1 36397.1 41397.7 46446.4 47204.3 43863.3 39927 35306.4
29855.8 23666.6 17709.4 11816.3 6784.5 2714.8 0
7730.2 8492.5 9437.3 10345 10965.8 11228 11137.9 10776.6 10283 9769.5
9286 8868.7 8541.2 8363.5 8572.9 9492.2 11250.6 13707.3 16650.4 19838
23028 26163.1 29355.7 32853.3 38044 43373.9 43299.7 39795.6 36289.4 32460.2
27641.5 21983.3 16438.7 10941.2 6065.8 2355.2 0
7730.2 8465.8 9378 10248 10851.3 11145 11134.9 10896.7 10548.2 10159.6
9759.7 9393.7 9088.2 8877.5 8930.1 9515.3 10844.2 12821 15230.5 17789.5
20388 23009.6 25846 29309.4 34690.3 40301.7 39395.5 35727.6 32651.6 29614.1
25427.1 20299.9 15167.3 10066.1 5346.8 1995.7 0
7730.2 8421 9268.5 10086.9 10662.4 10974.7 11027.5 10894.9 10689.1 10451.5
10202.9 9980.4 9810.7 9695.1 9781.7 10289.5 11420 13152.6 15377 17819.2
20382.9 23154.4 26409.3 30439 36093.4 40460.1 38789.7 35443.8 32524.3 29523
25089.3 19816.4 14566.3 9394.6 4775.7 1677.1 0
7730.2 8376.2 9159.3 9925.8 10473.4 10803.9 10920.4 10892.9 10830 10743.4
10646.1 10567.5 10533.3 10512.6 10633.6 11063.7 11995.7 13484.2 15523.3 17848.8
20377.9 23298.8 26972.6 31568.9 37496.4 40618.2 38183.7 35159.6 32397.4 29431.7
24751.4 19332.9 13965.4 8723.3 4204.7 1358.6 0
7730.2 8344.5 9049 9747 10261.6 10574.6 10722.6 10759.1 10783.1 10804.5
10838.9 10912.4 11047.1 11216.2 11494.7 12077 13097.7 14577.6 16505.7 18804.6
21557.9 24727.7 28384.5 32338 36301.9 37354.9 35121 32246.7 29228.8 25795.6
20988.4 15819.9 11010.3 6702.7 3132.4 998.2 0
7730.2 8313.1 8939 9567.8 10049.8 10345 10524.4 10625.3 10736.5 10865.6
11031.7 11257.1 11561.2 11920.1 12356.1 13090.3 14199.7 15671 17487.8 19760
22738.2 26156.9 29796.5 33106.9 35107.7 34091.7 32058.3 29333.8 26060.5 22159.8
17225.3 12307.2 8055 4682.3 2060.1 637.8 0
7730.2 8249.3 8798.1 9335.3 9755.9 10021.9 10187.8 10283.9 10381.8 10503.1
10676.3 10918.4 11233.7 11595.9 12045.9 12694.6 13623 14838.6 16365.1 18179.9
20356 22641.8 24668.4 26104.6 26463.6 24952.2 22813.8 20269 17492.3 14482.1
11031.4 7721 4974.5 2879.1 1295.1 424.2 0
7730.2 8185.5 8657.2 9103 9461.9 9699.2 9851.1 9942.5 10026.7 10140.3
10321.2 10579.3 10906.5 11271.9 11735.3 12298.9 13046.4 14006.3 15242.3 16599.4
17973.4 19126.7 19540.5 19102.4 17819.2 15812.8 13569.4 11204.3 8924.1 6804.7
4837.4 3134.8 1894 1076.2 530.4 210.6 0
7730.2 8117.6 8516.6 8888.2 9178 9377.7 9502.3 9561.9 9608.4 9671.3
9785.2 9963.2 10193.7 10434.3 10708.4 11015.4 11405.1 11915 12586 13300.9
13964.2 14394.9 14300 13631.9 12388.8 10707.8 8992.6 7312.5 5757.6 4401.7
3194.7 2164.8 1394.8 857.9 458.6 190.1 0
7730.2 8050 8376.2 8673.5 8894.5 9056.1 9153.4 9181.3 9190.2 9202.1
9248.9 9346.8 9480.9 9596.6 9681.4 9731.8 9763.6 9823.8 9929.7 10002.4
9954.9 9662.7 9059.1 8161.8 6958.4 5602.8 4416.2 3420.7 2591.1 1998.7
1552 1194.8 895.8 640.1 387.1 169.7 0
7730.2 7981.7 8234.8 8464.3 8640.5 8756.5 8808.4 8780.8 8704.9 8611.8
8519.8 8458.4 8429.6 8394 8327 8212.2 8054.1 7891 7739.4 7614.2
7477.8 7247.3 6865.2 6326.5 5627.1 4790 4036.8 3313.1 2621.9 2091.5
1636.2 1252.1 919.6 644.3 385 167.6 0
7730.2 7913.5 8093.6 8255.2 8386.3 8456.9 8463.5 8380.4 8219.6 8021.5
7791 7570 7377.8 7190.9 6973.2 6692.6 6344.9 5958.7 5549.4 5226
5000.6 4832.1 4671.3 4491 4295.8 3977.2 3657.5 3205.1 2652.5 2184.7
1720.5 1309.6 943.3 649 382.7 165.5 0
7730.2 7848.2 7961.6 8071 8168.6 8210.4 8178.1 8037.2 7794.3 7509.2
7190.9 6899.9 6656.7 6447 6240.8 5998.2 5708.6 5389.2 5049.8 4781.4
4603.1 4485.6 4400.5 4299.7 4145.4 3877.3 3610.3 3231.5 2774.7 2357.9
1914.5 1498 1102.9 766.5 468.7 200.5 0
7730.2 7783 7829.6 7886.8 7950.3 7963.9 7892.7 7694 7368.9 6996.9
6591.1 6229.8 5935.6 5702.7 5508.4 5303.7 5072.4 4819.6 4550.3 4336.7
4205.6 4139.5 4129.7 4108.3 3995 3777.6 3563.1 3257.6 2896.6 2530.8
2108.4 1686.3 1262.2 884 554.7 235.8 0
7730.2 7719.8 7705 7716.8 7740.6 7743.5 7648.6 7406.9 7034.6 6616.3
6201.1 5874.8 5637.5 5462.4 5308.2 5128.7 4913.7 4673.4 4402 4145.4
3954.1 3850.3 3860.6 3871 3838.4 3758.3 3565.5 3251.1 2896.6 2559.9
2242.5 1907.3 1526.2 1109.4 722.3 305.5 0
7730.2 7649.5 7581.9 7557.5 7569.4 7584.2 7521.1 7328.3 7013.8 6657
6310.8 6008.2 5742.2 5509 5288.9 5058.1 4805.4 4537 4270 4031.8
3822.1 3665.8 3582.7 3532.9 3486 3431.4 3316.3 3111.1 2850.6 2560.5
2231.3 1901.4 1525.3 1121.9 738.6 326.3 0
7730.2 7592.5 7474.5 7414.6 7418.7 7460.8 7462 7349.9 7114.7 6806.2
6482.9 6174.4 5873.9 5587 5310.3 5034.4 4751.7 4465.8 4200.6 3973.7
3770.5 3614.7 3502 3415.4 3333.8 3241 3114 2942.6 2730.8 2478.3
2168.1 1850.7 1482.9 1101.1 716.4 317.4 0
7730.2 7535.9 7366.8 7271.9 7268 7338 7403.3 7371.3 7215.5 6955.4
6654.9 6340.5 6006.2 5665 5331.9 5010.7 4698 4394.6 4131.5 3915.5
3719.1 3564 3421.6 3297.9 3181.4 3050.8 2911.4 2774.1 2610.9 2396.2
2104.6 1800 1440.1 1080.3 694.1 308.5 0
7730.2 7484.6 7276.6 7153.2 7149.4 7259.1 7414 7500.6 7440.1 7211.7
6885.4 6530 6163.4 5790.5 5427.7 5079.5 4747.6 4434.9 4165.3 3947.6
3769 3639.1 3528.1 3412.4 3281.9 3114.6 2936 2766.4 2584.2 2357
2067.2 1762 1408.4 1057.8 668.9 303.7 0
7730.2 7433.6 7186.8 7034.6 7030.7 7180.8 7424.7 7629.9 7664.9 7468.6
7116.2 6719.3 6320.6 5916.3 5523.3 5148 4797.1 4475.6 4199.7 3979.3
3819.1 3713.8 3634.3 3526.9 3382.2 3178.4 2960.4 2758.7 2557.5 2318.2
2029.5 1724 1376.4 1035.2 643.7 299 0
7730.2 7388.8 7107.3 6934.6 6923.1 7096 7402.7 7698.7 7808.8 7655.7
7300.4 6867 6443.1 6033.8 5639.5 5264 4909.2 4581.8 4300.5 4078.1
3912.3 3799.2 3726.3 3634.9 3506.2 3322.9 3115.2 2901.6 2683.3 2417.2
2103.1 1783.9 1426.2 1031.1 622.3 298.1 0
7730.2 7344 7027.8 6834.4 6815.1 7011.7 7380.8 7767.3 7952.7 7842.9
7484.6 7014.7 6565.9 6151.5 5756.1 5380.3 5021.4 4688.2 4401.4 4176.6
4005.1 3884.4 3818.2 3742.9 3630.2 3467.6 3270.3 3044.9 2809.1 2516
2176.7 1843.6 1475.7 1026.9 600.7 297.2 0
7730.2 7298.9 6955.7 6746 6715.7 6908.8 7291.5 7695.2 7919.4 7863.1
7553.4 7091.2 6628.2 6220.6 5839.2 5482.9 5139.4 4815.8 4533.7 4307.1
4122 3993.2 3913.7 3837.2 3726 3569.9 3368.2 3137.8 2889.2 2588.4
2242.2 1899.9 1523.2 1010.3 554.7 262.2 0
7730.2 7254.1 6883.3 6657.9 6616.3 6806.2 7202.2 7623.4 7885.9 7882.9
7621.9 7168.1 6690.5 6290 5922.2 5585.5 5257.8 4943.3 4666 4437.6
4238.8 4102.4 4009 3931.8 3822.1 3672.3 3466.1 3230.3 2969.3 2660.8
2307.8 1956.3 1570.7 993.7 508.7 226.9 0
7730.2 7219.4 6827.8 6591.7 6537.4 6705.3 7058.6 7433.3 7668.5 7675.3
7451.6 7046.7 6598.2 6205.2 5861.7 5557.7 5264.6 4977.5 4714.9 4493.9
4311.2 4188.1 4099.7 4023.5 3914 3756.5 3540.3 3294.4 3027.1 2717.4
2359.4 2010.6 1611.9 1081.5 590.9 261.3 0
7730.2 7184.4 6772.1 6525.9 6458.2 6604.5 6915 7243.1 7451.4 7467.7
7281.7 6925.7 6505.7 6120.1 5801.5 5529.8 5271.1 5011.6 4763.9 4550.3
4383.6 4273.8 4190.8 4114.9 4006 3840.8 3614.4 3358.4 3085 2774.1
2411 2064.5 1652.8 1169.3 673.4 296 0
7730.2 7156.2 6733.2 6479.6 6406.6 6537.7 6813.6 7093.6 7268 7279
7113.8 6795.5 6412.6 6045.6 5732.7 5466.6 5217.4 4966.2 4722.9 4521.8
4381.8 4289.3 4212.1 4136.5 4029.7 3863.6 3637.9 3381.3 3106.9 2800.2
2438.3 2090.1 1686.6 1226.9 744.5 324.8 0
7730.2 7128 6694.4 6433.3 6354.4 6471 6712.1 6944.1 7085 7090.1
6946.5 6665.3 6318.8 5971.2 5664.2 5403.1 5163.7 4921.1 4682.3 4493.4
4380.6 4304.7 4233.5 4158.2 4053.5 3886.4 3661 3403.8 3128.9 2826.3
2465.6 2115.6 1720.5 1284.4 815.7 353.6 0
7730.2 7106.1 6666.8 6401.6 6324.5 6437.5 6665.6 6875.3 6996.9 6997.2
6865.8 6611.3 6291.2 5953.1 5636.6 5353 5090.8 4830.6 4578.8 4401.4
4307.1 4244.8 4181.3 4105.4 4001.8 3839.9 3616.2 3362.6 3095.3 2798.4
2451.9 2096.6 1712.1 1280.8 809.8 346.5 0
7730.2 7084.1 6639.2 6370.1 6294.5 6404.2 6619.3 6806.2 6908.5 6904.1
6785.4 6557 6263.3 5935 5609.3 5303.2 5018.4 4740.2 4475.6 4309.4
4233.5 4184.9 4129.1 4052.6 3950.5 3793.3 3571.4 3321.7 3061.8 2770.5
2438.3 2077 1704.1 1277 803.9 338.8 0
7730.2 7064 6618.1 6351.2 6278.5 6390.6 6601.5 6783.6 6880.3 6872.9
6756.1 6543.7 6263.3 5937.4 5603.3 5276.8 4969.1 4668.7 4391.6 4231.7
4161.7 4120.5 4072.7 3996.8 3893 3732.8 3512.7 3267.1 3009.6 2720.7
2396.5 2034.9 1647.5 1229.2 766.5 319.8 0
7730.2 7043.5 6597.1 6332.5 6262.5 6377 6583.7 6760.8 6852.2 6841.8
6727 6530.3 6263.3 5940 5597.4 5250.4 4920.5 4597.2 4307.7 4154.3
4089.9 4056.4 4016.4 3940.7 3835.4 3672.3 3454.3 3212.5 2957.4 2671.2
2354.7 1992.8 1590.5 1181.2 729.1 300.2 0
7730.2 7018.3 6576.3 6318.2 6255.9 6374.6 6582.2 6757.2 6843.3 6828.4
6709.8 6525.9 6267.8 5944.5 5594.4 5235.5 4891.4 4550.3 4253.7 4102.4
4040.1 4010.4 3974.8 3897.7 3790.9 3618.9 3408.3 3171 2909.9 2625.2
2310.7 1957.8 1524.7 1139.1 691.1 281.8 0
7730.2 7043.5 6597.1 6332.5 6262.5 6377 6583.7 6760.8 6852.2 6841.8
6727 6530.3 6263.3 5940 5597.4 5250.4 4920.5 4597.2 4307.7 4154.3
4089.9 4056.4 4016.4 3940.7 3835.4 3672.3 3454.3 3212.5 2957.4 2671.2
2354.7 1992.8 1590.5 1181.2 729.1 300.2 0
7730.2 7064 6618.1 6351.2 6278.5 6390.6 6601.5 6783.6 6880.3 6872.9
6756.1 6543.7 6263.3 5937.4 5603.3 5276.8 4969.1 4668.7 4391.6 4231.7
4161.7 4120.5 4072.7 3996.8 3893 3732.8 3512.7 3267.1 3009.6 2720.7
2396.5 2034.9 1647.5 1229.2 766.5 319.8 0
7730.2 7084.1 6639.2 6370.1 6294.5 6404.2 6619.3 6806.2 6908.5 6904.1
6785.4 6557 6263.3 5935 5609.3 5303.2 5018.4 4740.2 4475.6 4309.4
4233.5 4184.9 4129.1 4052.6 3950.5 3793.3 3571.4 3321.7 3061.8 2770.5
2438.3 2077 1704.1 1277 803.9 338.8 0
7730.2 7106.1 6666.8 6401.6 6324.5 6437.5 6665.6 6875.3 6996.9 6997.2
6865.8 6611.3 6291.2 5953.1 5636.6 5353 5090.8 4830.6 4578.8 4401.4
4307.1 4244.8 4181.3 4105.4 4001.8 3839.9 3616.2 3362.6 3095.3 2798.4
2451.9 2096.6 1712.1 1280.8 809.8 346.5 0
7730.2 7128 6694.4 6433.3 6354.4 6471 6712.1 6944.1 7085 7090.1
6946.5 6665.3 6318.8 5971.2 5664.2 5403.1 5163.7 4921.1 4682.3 4493.4
4380.6 4304.7 4233.5 4158.2 4053.5 3886.4 3661 3403.8 3128.9 2826.3
2465.6 2115.6 1720.5 1284.4 815.7 353.6 0
7730.2 7156.2 6733.2 6479.6 6406.6 6537.7 6813.6 7093.6 7268 7279
7113.8 6795.5 6412.6 6045.6 5732.7 5466.6 5217.4 4966.2 4722.9 4521.8
4381.8 4289.3 4212.1 4136.5 4029.7 3863.6 3637.9 3381.3 3106.9 2800.2
2438.3 2090.1 1686.6 1226.9 744.5 324.8 0
7730.2 7184.4 6772.1 6525.9 6458.2 6604.5 6915 7243.1 7451.4 7467.7
7281.7 6925.7 6505.7 6120.1 5801.5 5529.8 5271.1 5011.6 4763.9 4550.3
4383.6 4273.8 4190.8 4114.9 4006 3840.8 3614.4 3358.4 3085 2774.1
2411 2064.5 1652.8 1169.3 673.4 296 0
7730.2 7219.4 6827.8 6591.7 6537.4 6705.3 7058.6 7433.3 7668.5 7675.3
7451.6 7046.7 6598.2 6205.2 5861.7 5557.7 5264.6 4977.5 4714.9 4493.9
4311.2 4188.1 4099.7 4023.5 3914 3756.5 3540.3 3294.4 3027.1 2717.4
2359.4 2010.6 1611.9 1081.5 590.9 261.3 0
7730.2 7254.1 6883.3 6657.9 6616.3 6806.2 7202.2 7623.4 7885.9 7882.9
7621.9 7168.1 6690.5 6290 5922.2 5585.5 5257.8 4943.3 4666 4437.6
4238.8 4102.4 4009 3931.8 3822.1 3672.3 3466.1 3230.3 2969.3 2660.8
2307.8 1956.3 1570.7 993.7 508.7 226.9 0
7730.2 7298.9 6955.7 6746 6715.7 6908.8 7291.5 7695.2 7919.4 7863.1
7553.4 7091.2 6628.2 6220.6 5839.2 5482.9 5139.4 4815.8 4533.7 4307.1
4122 3993.2 3913.7 3837.2 3726 3569.9 3368.2 3137.8 2889.2 2588.4
2242.2 1899.9 1523.2 1010.3 554.7 262.2 0
7730.2 7344 7027.8 6834.4 6815.1 7011.7 7380.8 7767.3 7952.7 7842.9
7484.6 7014.7 6565.9 6151.5 5756.1 5380.3 5021.4 4688.2 4401.4 4176.6
4005.1 3884.4 3818.2 3742.9 3630.2 3467.6 3270.3 3044.9 2809.1 2516
2176.7 1843.6 1475.7 1026.9 600.7 297.2 0
7730.2 7388.8 7107.3 6934.6 6923.1 7096 7402.7 7698.7 7808.8 7655.7
7300.4 6867 6443.1 6033.8 5639.5 5264 4909.2 4581.8 4300.5 4078.1
3912.3 3799.2 3726.3 3634.9 3506.2 3322.9 3115.2 2901.6 2683.3 2417.2
2103.1 1783.9 1426.2 1031.1 622.3 298.1 0
7730.2 7433.6 7186.8 7034.6 7030.7 7180.8 7424.7 7629.9 7664.9 7468.6
7116.2 6719.3 6320.6 5916.3 5523.3 5148 4797.1 4475.6 4199.7 3979.3
3819.1 3713.8 3634.3 3526.9 3382.2 3178.4 2960.4 2758.7 2557.5 2318.2
2029.5 1724 1376.4 1035.2 643.7 299 0
7730.2 7484.6 7276.6 7153.2 7149.4 7259.1 7414 7500.6 7440.1 7211.7
6885.4 6530 6163.4 5790.5 5427.7 5079.5 4747.6 4434.9 4165.3 3947.6
3769 3639.1 3528.1 3412.4 3281.9 3114.6 2936 2766.4 2584.2 2357
2067.2 1762 1408.4 1057.8 668.9 303.7 0
7730.2 7535.9 7366.8 7271.9 7268 7338 7403.3 7371.3 7215.5 6955.4
6654.9 6340.5 6006.2 5665 5331.9 5010.7 4698 4394.6 4131.5 3915.5
3719.1 3564 3421.6 3297.9 3181.4 3050.8 2911.4 2774.1 2610.9 2396.2
2104.6 1800 1440.1 1080.3 694.1 308.5 0
7730.2 7592.5 7474.5 7414.6 7418.7 7460.8 7462 7349.9 7114.7 6806.2
6482.9 6174.4 5873.9 5587 5310.3 5034.4 4751.7 4465.8 4200.6 3973.7
3770.5 3614.7 3502 3415.4 3333.8 3241 3114 2942.6 2730.8 2478.3
2168.1 1850.7 1482.9 1101.1 716.4 317.4 0
7730.2 7649.5 7581.9 7557.5 7569.4 7584.2 7521.1 7328.3 7013.8 6657
6310.8 6008.2 5742.2 5509 5288.9 5058.1 4805.4 4537 4270 4031.8
3822.1 3665.8 3582.7 3532.9 3486 3431.4 3316.3 3111.1 2850.6 2560.5
2231.3 1901.4 1525.3 1121.9 738.6 326.3 0
7730.2 7719.8 7705 7716.8 7740.6 7743.5 7648.6 7406.9 7034.6 6616.3
6201.1 5874.8 5637.5 5462.4 5308.2 5128.7 4913.7 4673.4 4402 4145.4
3954.1 3850.3 3860.6 3871 3838.4 3758.3 3565.5 3251.1 2896.6 2559.9
2242.5 1907.3 1526.2 1109.4 722.3 305.5 0
7730.2 7783 7829.6 7886.8 7950.3 7963.9 7892.7 7694 7368.9 6996.9
6591.1 6229.8 5935.6 5702.7 5508.4 5303.7 5072.4 4819.6 4550.3 4336.7
4205.6 4139.5 4129.7 4108.3 3995 3777.6 3563.1 3257.6 2896.6 2530.8
2108.4 1686.3 1262.2 884 554.7 235.8 0
7730.2 7848.2 7961.6 8071 8168.6 8210.4 8178.1 8037.2 7794.3 7509.2
7190.9 6899.9 6656.7 6447 6240.8 5998.2 5708.6 5389.2 5049.8 4781.4
4603.1 4485.6 4400.5 4299.7 4145.4 3877.3 3610.3 3231.5 2774.7 2357.9
1914.5 1498 1102.9 766.5 468.7 200.5 0
7730.2 7913.5 8093.6 8255.2 8386.3 8456.9 8463.5 8380.4 8219.6 8021.5
7791 7570 7377.8 7190.9 6973.2 6692.6 6344.9 5958.7 5549.4 5226
5000.6 4832.1 4671.3 4491 4295.8 3977.2 3657.5 3205.1 2652.5 2184.7
1720.5 1309.6 943.3 649 382.7 165.5 0
7730.2 7981.7 8234.8 8464.3 8640.5 8756.5 8808.4 8780.8 8704.9 8611.8
8519.8 8458.4 8429.6 8394 8327 8212.2 8054.1 7891 7739.4 7614.2
7477.8 7247.3 6865.2 6326.5 5627.1 4790 4036.8 3313.1 2621.9 2091.5
1636.2 1252.1 919.6 644.3 385 167.6 0
7730.2 8050 8376.2 8673.5 8894.5 9056.1 9153.4 9181.3 9190.2 9202.1
9248.9 9346.8 9480.9 9596.6 9681.4 9731.8 9763.6 9823.8 9929.7 10002.4
9954.9 9662.7 9059.1 8161.8 6958.4 5602.8 4416.2 3420.7 2591.1 1998.7
1552 1194.8 895.8 640.1 387.1 169.7 0
7730.2 8117.6 8516.6 8888.2 9178 9377.7 9502.3 9561.9 9608.4 9671.3
9785.2 9963.2 10193.7 10434.3 10708.4 11015.4 11405.1 11915 12586 13300.9
13964.2 14394.9 14300 13631.9 12388.8 10707.8 8992.6 7312.5 5757.6 4401.7
3194.7 2164.8 1394.8 857.9 458.6 190.1 0
7730.2 8185.5 8657.2 9103 9461.9 9699.2 9851.1 9942.5 10026.7 10140.3
10321.2 10579.3 10906.5 11271.9 11735.3 12298.9 13046.4 14006.3 15242.3 16599.4
17973.4 19126.7 19540.5 19102.4 17819.2 15812.8 13569.4 11204.3 8924.1 6804.7
4837.4 3134.8 1894 1076.2 530.4 210.6 0
7730.2 8249.3 8798.1 9335.3 9755.9 10021.9 10187.8 10283.9 10381.8 10503.1
10676.3 10918.4 11233.7 11595.9 12045.9 12694.6 13623 14838.6 16365.1 18179.9
20356 22641.8 24668.4 26104.6 26463.6 24952.2 22813.8 20269 17492.3 14482.1
11031.4 7721 4974.5 2879.1 1295.1 424.2 0
7730.2 8313.1 8939 9567.8 10049.8 10345 10524.4 10625.3 10736.5 10865.6
11031.7 11257.1 11561.2 11920.1 12356.1 13090.3 14199.7 15671 17487.8 19760
22738.2 26156.9 29796.5 33106.9 35107.7 34091.7 32058.3 29333.8 26060.5 22159.8
17225.3 12307.2 8055 4682.3 2060.1 637.8 0
